IESNA:LM-63-2002
[TEST]P646687
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D840-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2343
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1768.5 1960 2091.9 2051.3 1873.7 1583.6 1265.3 1039.1 856.4 715
629.4 571.4 523.5 486.5 454.6 418.4 387.9 357.5 323.4 295.1
266.8 240 215.4 192.2 168.2 150.8 131.2 110.9 86.3 70.3
57.3 45.7 34.8 25.4 16 7.3 0
1768.5 1947.6 2093.4 2074.5 1872.2 1585.8 1300.8 1054.3 870.1 741.8
641.7 575 530.1 490.2 455.4 423.5 392.3 360.4 330.7 298.7
268.3 243.6 217.5 195.1 171.9 151.5 133.4 113.1 86.3 71.1
58 46.4 35.5 25.4 16 6.5 0
1768.5 1944 2089.8 2078.9 1898.3 1671.4 1377 1127.5 923.1 777.3
672.2 597.5 547.5 504.7 466.2 431.4 401.7 369.8 340.8 307.4
276.3 251.6 223.3 199.4 176.9 155.9 135.6 116.7 92.1 71.8
58.7 47.1 36.3 25.4 16.7 7.3 0
1768.5 1939.7 2086.9 2084 1919.4 1671.4 1392.9 1148.6 939 802
683.8 607.6 549.6 509 472 436.5 403.9 374.2 343 311.1
281.3 255.2 227.7 203 178.4 158.1 137 118.2 95 71.8
59.5 47.1 36.3 26.1 16.7 7.3 0
1768.5 1932.4 2074.5 2090.5 1975.9 1744.6 1487.2 1232 1023.1 849.8
741.8 642.4 580.1 528.6 489.4 451.7 417.7 389.4 357.5 327.7
294.4 263.9 237.8 212.5 187.1 163.1 141.4 121.8 100.8 76.9
60.2 48.6 37 26.8 16.7 7.3 0
1768.5 1906.3 2042.6 2083.2 2015.8 1846.1 1623.5 1386.4 1170.3 999.9
841.1 734.5 645.3 580.1 532.2 486.5 449.6 414.8 383.6 351
321.2 291.5 261.8 233.5 205.9 178.4 154.4 130.5 107.3 87.7
63.8 50 38.4 26.8 17.4 8 0
1768.5 1876.6 2020.9 2075.3 2030.3 1911.4 1705.5 1499.5 1272.6 1087.7
941.9 807 707.7 630.8 563.4 514.8 472.8 435.8 399.5 367.6
337.2 306 276.3 248 219 192.2 164.6 139.2 113.8 91.4
69.6 51.5 39.2 28.3 16.7 8 0
1768.5 1879.5 2007.8 2070.2 2051.3 1955.6 1796.8 1609.7 1391.5 1201.5
1042 899.9 793.3 693.2 615.6 555.4 509 464.1 425.6 390.1
357.5 327 294.4 266.1 234.9 207.4 176.2 150.8 124 97.9
75.4 54.4 40.6 28.3 17.4 8 0
1768.5 1875.9 1980.3 2047.7 2070.2 2036.8 1954.2 1830.2 1680.1 1506.1
1351.6 1194.3 1056.5 928.9 826.6 732.4 651.1 586.6 528.6 478.6
432.9 389.4 351.7 316.1 279.9 247.3 215.4 183.5 152.3 120.4
92.1 66 44.2 30.5 18.1 8 0
1768.5 1853.4 1938.2 2002 2038.3 2039 2003.5 1933.9 1838.9 1732.3
1598.9 1461.8 1329.1 1190.6 1076.1 967.3 862.9 770.1 689.6 616.3
556.9 496 440.1 389.4 342.3 296.6 258.1 219.7 183.5 150.1
113.8 81.9 55.1 33.4 18.9 8.7 0
1768.5 1841.1 1925.2 1981 2015.1 2025.2 2000.6 1952.7 1872.2 1771.4
1667.8 1542.3 1411.8 1285.6 1159.5 1044.9 941.9 847.7 758.5 683.8
604 543.1 481.5 421.3 370.5 319.8 274.1 234.2 194.3 159.5
122.5 89.2 58.7 35.5 20.3 8.7 0
1768.5 1807 1842.5 1871.5 1891.8 1899.8 1896.9 1877.3 1844.7 1799.7
1731.6 1658.3 1573.5 1473.4 1369.7 1268.2 1160.9 1048.5 943.4 849.8
753.4 663.5 584.4 503.2 436.5 373.4 316.1 262.5 213.9 174.8
135.6 103.7 74 47.9 26.1 10.2 0
1768.5 1781.6 1772.9 1762.7 1743.9 1720 1692.4 1653.3 1613.4 1566.2
1509.7 1455.3 1387.1 1312.4 1237.8 1158 1066.6 986.2 894.1 804.1
715.7 634.5 555.4 489.4 420.6 361.8 306 256.7 216.1 174
138.5 105.1 76.1 50.8 29 13.8 0
1768.5 1738.8 1684.4 1632.2 1568.4 1504.6 1439.3 1368.3 1305.9 1229.8
1160.9 1092 1026.8 965.8 899.1 839.7 781.7 728 671.5 620
563.4 517 464.1 413.3 366.2 320.5 274.8 232.8 194.3 161
126.2 99.3 70.3 47.9 27.6 11.6 0
1768.5 1712 1610.5 1520.6 1424.1 1324.1 1232 1142.8 1061.6 981.1
913.6 845.5 785.3 727.3 673.6 626.5 582.3 543.1 501.8 465.5
430 395.9 357.5 325.6 290.8 258.1 224.8 193.6 165.3 134.9
111.7 85.6 61.6 38.4 22.5 9.4 0
1768.5 1701.8 1593.1 1487.9 1377.7 1283.4 1181.2 1094.2 1006.5 933.2
865.8 800.5 741.8 686.7 636.6 593.1 551.1 514.1 478.6 442.3
408.2 375.6 342.3 311.1 277 246.5 215.4 186.4 157.3 129.1
105.9 80.5 57.3 36.3 21 9.4 0
1768.5 1670.7 1538.7 1406 1282 1169.6 1065.9 975.3 892.6 818.6
751.9 691.8 643.2 601.1 564.1 527.2 494.5 462.6 430.7 399.5
366.2 337.9 306.7 275.5 247.3 217.5 190 163.9 139.2 114.6
91.4 68.2 47.1 31.2 19.6 9.4 0
1768.5 1640.9 1468.3 1316.1 1173.2 1063 952.8 860.7 784.6 715
661.3 619.2 583 549.6 517 482.9 451.7 420.6 390.1 359.7
327.7 298.7 271.9 244.4 216.8 190.7 165.3 142.1 120.4 100.1
77.6 57.3 41.3 29.7 18.9 9.4 0
1768.5 1616.3 1437.9 1276.2 1125.4 1013.7 906.4 817.9 738.9 678
636.6 600.4 565.6 530.8 498.9 467.7 438 406.1 375.6 344.4
317.6 288.6 258.9 234.2 206.7 181.3 155.2 134.1 113.8 95.7
71.8 54.4 40.6 29.7 18.1 9.4 0
1768.5 1603.9 1398 1245.7 1097.1 971.6 867.2 783.1 708.4 659.9
618.5 584.4 552.5 519.9 487.3 456.8 423.5 393.7 361.8 334.3
306 277.7 250.2 223.3 196.5 171.1 148.6 130.5 109.5 90.6
66.7 52.2 39.9 29 18.1 9.4 0
1768.5 1602.5 1382.1 1197.9 1042 921.6 817.2 734.5 682.3 638.8
604.7 567 533.7 501.8 469.1 438 406.8 374.2 345.2 321.2
290 263.9 234.2 205.9 179.8 160.2 143.6 124.7 104.4 80.5
63.1 50 38.4 28.3 18.1 9.4 0
1768.5 1580 1363.2 1169.6 1019.5 899.9 788.9 712.8 666.4 627.2
592.4 556.2 522.8 490.9 458.3 424.9 393.7 368.4 339.4 312.5
283.5 254.5 222.6 194.3 174.8 156.6 139.9 121.8 98.6 74
60.9 49.3 37.7 27.6 18.1 9.4 0
1768.5 1574.9 1358.1 1160.9 1015.9 885.4 780.9 712.1 661.3 622.9
588.8 554 521.4 487.3 454.6 422.7 393 366.2 337.9 311.1
282.8 248.7 218.3 192.9 173.3 155.9 139.9 120.4 96.4 73.2
60.9 49.3 37.7 27.6 18.1 8.7 0
1768.5 1567.7 1335.7 1151.5 986.9 858.5 762.1 699 651.9 615.6
577.9 544.6 513.4 477.8 448.8 415.5 389.4 359.7 331.4 305.3
274.8 241.5 210.3 189.3 171.1 153.7 137.8 116 89.9 72.5
59.5 47.9 37 27.6 17.4 8.7 0
1768.5 1564.8 1330.6 1120.3 973.8 854.2 755.6 691 646.1 611.3
574.3 540.9 508.3 474.9 445.9 411.1 387.2 358.9 329.9 304.5
269 236.4 205.9 187.1 169.7 153.7 135.6 115.3 89.2 71.1
59.5 47.9 37.7 26.8 17.4 8.7 0
